PLB3S-C0

Cable Ties

Pan-Ty® double loop cable tie, standard cross section, 11.8 (300mm) length, weather resistant nylon 6.6, black, standard package.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Overall Length (In.)

11.8

Overall Length (mm)

300

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Outdoor (UV Resistant)

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Standard

Length (In.)

11.80

Locking Style

Locking

Plenum-Rated

No

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355681

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0556

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5563

Resources

Catalog Cut Sheets

PLB2S-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Bow-Ty Cable Ties PLB Series CTPLB2S--ENG

US English

Related Products