Pan-Ty® double loop cable tie, light-heavy cross section, 14.7 (373mm) length, heat stabilized, natural.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 14.4 |
Overall Length (mm) | 366 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.62 |
Body Thickness (In.) | 0.075 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 3.6 |
Maximum Bundle Diameter (mm) | 91.4 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL 62275 Compliant (Type 1, 11), RoHS Compliant |
UPC | 07498301700 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.3214 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 2.5715 |
Videos | Premium Cable Ties | English | |
Part Drawings | Double Loop Cable Tie Drawing | English | |
3D CAD Models | Double Loop Cable Tie 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |