Panduit PLB5EH-C0 Double Loop Cable Tie is a fast and economical method to secure and separate two bundles. They reduce your part number inventory because a single part covers multiple bundle sizes. With greater resistance to harsh UV light, these ties can be used in both indoor and outdoor environments. Extra-Heavy cross section and 19.2” (488mm) length. Made of Weather Resistant Nylon 6.6, are black in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 19.2 |
Overall Length (mm) | 488 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.075 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 5.2 |
Maximum Bundle Diameter (mm) | 132 |
Minimum Loop Tensile Strength (N) | 556 |
Minimum Loop Tensile Strength (lb) | 125 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GS4EH-E |
UPC | 07498310864 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2677 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.6767 |
Videos | Premium Cable Ties | English | |
Part Drawings | Part Drawings - PDF - SS-27596 | English | |
Selection Guides | Cable Ties Product Selection Guide | English |