PLC1.5I-S8-C

Cable Ties

Pan-Ty® locking clamp tie, intermediate cross section, #8 (M4) screw, 6.1 (155mm) length, nylon 6.6, natural, standard package.

Specifications

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Material

Nylon 6.6

Color

Natural

Maximum Installation Temperature (°F)

32

Environment

Plenum

Application

General

BMEcat - Cross section (mm²)

Intermediate

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.04 (1.1)

Width In (mm)

0.13 (3.4)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1.25

Part Features

Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.

Thickness (mm)

1.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355058

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0237

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2370

Resources

Catalog Cut Sheets

PLT1M-C702Y Product Page

US English

Catalog Cut Sheets

PLC1M-S4-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

PAN-TY Clamp Tie: SS-2724

US English

Part Drawings

PLC1.5I-S8 - 3D stp Drawing

US English

Related Products