Pan-Ty® locking clamp tie, intermediate cross section, #8 (M4) screw, 6.1 (155mm) length, weather resistant nylon 6.6, black, bulk package.
Product Type | Locking Clamp Tie |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 6.1 |
Overall Length (mm) | 154.9 |
Body Width (In.) | 0.135 |
Body Width (mm) | 3.4 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 1.25 |
Maximum Bundle Diameter (mm) | 32 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Screw Size | #8 (M4) |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mounting Hole Width (In.) | 0.33 |
Mounting Hole Width (mm) | 8.5 |
Standards Met | CE Complaint; CSA Certified; UL 62275 Compliant (Type 1, 11); UL recognized |
Application | To secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling |
Part Features | Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling. |
UPC | 07498355540 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1362 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 3.4046 |
Videos | Premium Cable Ties | English | |
Part Drawings | Clamp Tie Cable Tie Drawing | English | |
Part Drawings | Clamp Tie Cable Tie 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |