Panduit PLC1M-S4-M Locking Clamp Cable Ties are used to secure cable bundles to another surface such as a control panel, communication rack, wall or ceiling. The cable tie design allows for bundling before or after screwing clamp in place, for use with #4 (M2.5) screw. Miniature cross section, 4.3" (109mm) length. Made of Nylon 6.6, are natural in color and come in packages of 1000.
Product Type | Locking Clamp Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 4.3 |
Overall Length (mm) | 109.2 |
Body Width (In.) | 0.1 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.75 |
Maximum Bundle Diameter (mm) | 19 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Screw Size | #4 (M2.5) |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mounting Hole Width (In.) | 0.239 |
Mounting Hole Width (mm) | 6.1 |
Mounting Hole Diameter (In.) | 0.122 |
Mounting Hole Diameter (mm) | 3.1 |
Standards Met | UL Listed; UL Recognized; UL 62275 Compliant (Type 2, 21); CE Compliant; CSA Certified |
For Use With | GTS-E, GS2B-E |
Application | Used to secure a cable bundle to another surface such a control panel, wall or ceiling. |
Part Features | Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling. |
UPC | 07498355041 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0777 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 3.8849 |
Videos | Premium Cable Ties | English | |
Part Drawings | Clamp Tie Cable Tie Drawing | English | |
Part Drawings | Clamp Tie Cable Tie 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |