Pan-Ty® locking clamp tie, light-heavy cross section, 1/4 (M6) screw, 9.0 (229mm) length, heat stabilized nylon 6.6, black.
Product Type | Locking Clamp Tie |
Sub Brand | Pan-Ty® |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 9 |
Overall Length (mm) | 229 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.075 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.18 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Screw Size | 1/4 (M6) |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mounting Hole Width (In.) | 0.5 |
Mounting Hole Width (mm) | 12.7 |
Standards Met | CE Compliant; CSA Certified; UL 62275 Compliant (Type 1, 11); UL Recognized |
Application | High Temperature |
Part Features | Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling. |
UPC | 07498338743 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.1803 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.8029 |
Videos | Premium Cable Ties | English | |
Part Drawings | Clamp Tie Cable Tie Drawing | English |