PLC2S-S10-C14

Cable Ties

Pan-Ty® locking clamp tie, standard cross section, #10 (M5) screw, 7.9 (201mm) length, nylon 6.6, telephone gray.

Specifications

Maximum Bundle Diameter (In.)

1.84

Part Features

Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355604

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0307

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3068

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

PAN-TY Clamp Tie: SS-2724

US English

Related Products