Pan-Ty® locking clamp tie, standard cross section, #10 (M5) screw, 7.9 (201mm) length, nylon 6.6, black.
Product Type | Locking Clamp Tie |
Sub Brand | Pan-Ty® |
Color | Black |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 7.9 |
Overall Length (mm) | 200.7 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.047 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 1.84 |
Maximum Bundle Diameter (mm) | 47 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Screw Size | #10 (M5) |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mounting Hole Width (In.) | 0.37 |
Mounting Hole Width (mm) | 9.5 |
Standards Met | CE Compliant; CSA Certified; UL 62275 Compliant (Type 2, 21); UL Recognized |
Application | General |
Part Features | Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling. |
UPC | 07498355620 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2677 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.6767 |
Videos | Premium Cable Ties | English | |
Part Drawings | Clamp Tie Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |