globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pan-Ty® locking clamp tie, standard cross section, #6 (M3) screw, 7.9 (201mm) length, nylon 6.6, natural, standard package.

Specifications

Product Type Locking Clamp Tie
Color Natural
Environment Plenum
Material Nylon 6.6
Overall Length (In.) 7.9
Overall Length (mm) 200.7
Body Width (In.) 0.19
Body Width (mm) 4.8
Body Thickness (In.) 0.047
Body Thickness (mm) 1.2
Maximum Bundle Diameter (In.) 1.84
Maximum Bundle Diameter (mm) 47
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Screw Size #6 (M3)
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Mounting Hole Width (In.) 0.37
Mounting Hole Width (mm) 9.5
Standards Met CE Compliant; CSA Certified; UL 62275 Compliant (Type 2, 21); UL Listed; UL Recognized
Application General
Part Features Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.

Packaging Detail

UPC 07498355078
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0321
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.3207

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}