PLC2S-S6-C0

Cable Ties

Pan-Ty® locking clamp tie, standard cross section, #6 (M3) screw, 7.9 (201mm) length, weather resistant nylon 6.6, black, standard package.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Weather Resistant Nylon 6.6

Color

Black

Maximum Installation Temperature (°F)

32

Environment

Outdoor (UV Resistant)

Application

General

BMEcat - Cross section (mm²)

Standard

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Plenum-Rated

No

Thickness In (mm)

0.04 (1.2)

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1.84

Part Features

Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.

Thickness (mm)

1.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355077

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0321

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3207

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

PLC1M-S4-C0 Product Page

US English

Part Drawings

PAN-TY Clamp Tie: SS-2724

US English

Related Products