Minimum Loop Tensile Strength (N) |
222 |
Minimum Loop Tensile Strength (lb) |
50 |
Material |
Nylon 6.6 |
Color |
Black |
Maximum Installation Temperature (°F) |
32 |
Environment |
Outdoor (UV Resistant) |
Application |
General |
BMEcat - Cross section (mm²) |
Standard |
Locking Style |
Locking |
Plenum-Rated |
No |
Thickness In (mm) |
0.05 (1.3) |
Width In (mm) |
0.19 (4.8) |
CE Compliant |
Yes |
CSA Certified |
Yes |
UL 62275 Compliant (Type 1, 11) |
Yes |
UL 62275 Compliant (Type 2, 21) |
No |
UL Listed (File #E56854) |
No |
UL Recognized (File #E56854) |
Yes |
Continuous Use Temperature Range |
-76°F (-60°C) - 185°F (85°C) |
Maximum Bundle Diameter (In.) |
3 |
Part Features |
Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling. |
Thickness (mm) |
1.3 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
100 |
UPC |
07498355581 |
Std. Pkg. Qty. |
100 |
Std. Pkg. Volume (cf) |
0.0424 |
Std. Ctn. Qty. |
1000 |
Std. Ctn. Volume (cf) |
0.4239 |
Selection Guides |
Cable Ties Product Selection Guide: CTSG05-SA-ENG |
US English |
|
Catalog Cut Sheets |
PLC1M-S4-C0 Product Page |
US English |
|
Part Drawings |
PAN-TY Clamp Tie: SS-2724 |
US English |