Pan-Ty® locking clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.1 (384mm) length, nylon 6.6, natural, standard package.
Product Type | Locking Clamp Tie |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 15.1 |
Overall Length (mm) | 384 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.075 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.18 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Screw Size | 1/4 (M6) |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mounting Hole Width (In.) | 5 |
Mounting Hole Width (mm) | 12.7 |
Standards Met | CE Compliant; CSA Certified; UL 62275 Compliant (Type 2, 21); UL Listed (File #E56854); UL Recognized |
Application | General |
Part Features | Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling. |
UPC | 07498355118 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0534 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.5339 |
Videos | Premium Cable Ties | English | |
Part Drawings | Clamp Tie Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |