PLC4H-S25-L0

Cable Ties

Pan-Ty® locking clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.1 (384mm) length, weather resistant nylon 6.6, black, standard package.

Specifications

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Material

Nylon 6.6

Color

Black

Maximum Installation Temperature (°F)

32

Environment

Outdoor (UV Resistant)

Application

General

Cross Section

Light-Heavy

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.07 (1.9)

Width In (mm)

0.30 (7.6)

CE Compliant

Yes

CSA Certified

No

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

4

Part Features

Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498355117

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5339

Resources

Catalog Cut Sheets

PLC1M-S4-C0 Product Page

US English

Part Drawings

Pan-Ty Clamp Cable Tie, SS-24665 (R8)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products