Pan-Ty® flag tie, flag, miniature cross section, 5.1 (130mm) length, .76 x 1.04 (19.1 x 26.4mm) marker write-on area, nylon 6.6, orange, standard package.
Product Type | Premium Cable Tie |
Color | Orange |
Environment | Indoor |
Material | Nylon 6.6 |
Marker Type | Flag |
Overall Length (In.) | 5.1 |
Overall Length (mm) | 130 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22.1 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Standards Met | CE Compliant,RoHS Compliant |
For Use With | Bundles |
Application | General |
Part Features | Used to fasten and identify bundles at the same time, Can be custom imprinted |
UPC | 07498355417 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0236 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2363 |
Videos | Premium Cable Ties | English | |
Part Drawings | Flag Tie 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |