PLF1M-M4Y

Cable Ties

Pan-Ty® flag tie, flag, miniature cross section, 4.3 (109mm) length, .31 x .75 (7.9 x 19.1mm) marker write-on area, nylon 6.6, yellow.

Specifications

Marker Type

Flag

Material

Nylon 6.6

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Note

PLF1M-M4Y replaces PLF1M-M4

Color

Yellow

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Installation Temperature (°F)

32

Application

General

Cross Section

Miniature

Locking Style

Locking

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

0.87

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Thickness (mm)

1.1

Thickness In (mm)

0.04 (1.1)

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498344725

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1253

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

3.1332

Resources

Part Drawings

Pan-Ty Flag Marker Tie, SS-2723 (R11)

US English

Part Drawings

Marker Tie, Flag PLF1M STP File

US English

Related Products