Panduit PLM1M-M Wrap Style Marker Ties are used to fasten and identify bundles at the same time. The curved tip is easy to pick up from flat surfaces and allows faster initial threading. Miniature cross section, 3.9" (99mm) length, .26 x .95" (6.6 x 24.1mm) marker write-on area. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 1000. Can be used with Panduit permanent marker pens.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Marker Type | Wrap |
Overall Length (In.) | 3.9 |
Overall Length (mm) | 99 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.035 |
Body Thickness (mm) | 0.9 |
Maximum Bundle Diameter (In.) | 0.75 |
Maximum Bundle Diameter (mm) | 19 |
Minimum Bundle Diameter (In.) | 0.18 |
Minimum Bundle Diameter (mm) | 4.6 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Write-On Area Height (In.) | 0.26 |
Write-On Area Height (mm) | 6.6 |
Write-On Area Width (In.) | 0.95 |
Write-On Area Width (mm) | 24.1 |
Standards Met | CE Compliant,RoHS Compliant |
Military Cross Reference Number | MS3368-5-9E |
For Use With | Bundles |
Application | General |
Part Features | Used to fasten and identify bundles at the same time, Can be custom imprinted |
UPC | 07498355301 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1257 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 3.1414 |
Videos | Premium Cable Ties | English | |
Part Drawings | Marker Tie Cable Tie Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |