PLM1M-M0

Cable Ties

Pan-Ty® marker tie, wrap, miniature cross section, 3.9 (99mm) length, .26 x .95 (6.6 x 24.1mm) marker write-on area, weather resistant nylon 6.6, black, bulk package.

Specifications

Marker Type

Wrap

Material

Nylon 6.6

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Color

Black

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Installation Temperature (°F)

32

Application

General

Cross Section

Miniature

Locking Style

Locking

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

0.75

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Thickness (mm)

0.9

Thickness In (mm)

0.03 (0.9)

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355755

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1257

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

3.1414

Resources

Part Drawings

Pan-Ty Marker Tie, SS-5261 (R5)

US English

Related Products