globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pan-Ty® marker tie, wrap, standard cross section, 7.4 (188mm) length, .44 x .87 (11.1 x 22.1mm) marker write-on area, nylon 6.6, green.

Specifications

Product Type Premium Cable Tie
Color Green
Environment Indoor
Material Nylon 6.6
Marker Type Wrap
Overall Length (In.) 7.4
Overall Length (mm) 188
Body Width (In.) 0.185
Body Width (mm) 4.7
Body Thickness (In.) 0.052
Body Thickness (mm) 1.3
Maximum Bundle Diameter (In.) 1.75
Maximum Bundle Diameter (mm) 45
Minimum Bundle Diameter (In.) 0.37
Minimum Bundle Diameter (mm) 9.5
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -70
Standards Met CE Compliant,RoHS Compliant
Military Cross Reference Number MS3368-1-5A
For Use With Bundles
Application General
Part Features Used to fasten and identify bundles at the same time, Can be custom imprinted

Packaging Detail

UPC 07498355817
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.1286
Std. Ctn. Qty. 10000
Std. Ctn. Volume (cf) 2.5715

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}