PLM4S-D6

Cable Ties

Pan-Ty® marker tie, wrap, standard cross section, 14.6 (371mm) length, .44 x 2.00 (11.1 x 50.8mm) marker write-on area, nylon 6.6, blue.

Specifications

Marker Type

Wrap

Material

Nylon 6.6

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Color

Blue

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Installation Temperature (°F)

32

Application

General

BMEcat - Cross section (mm²)

Standard

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3368-2-6A

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

4

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Width In (mm)

0.18 (4.7)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498355844

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1957

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.9571

Resources

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

Pan-Ty Marker Tie, SS-2880 (R6)

US English

Related Products