PLP1.5I-M30

Cable Ties

Pan-Ty® Locking Push Mount Ties use an easy-to-use all-in-one wingless design to attach bundles to surfaces in confined spaces. Plus, with heat stabilized Nylon 6.6 material, it's ideal for temperatures up to 239 degrees. Intermediate cross section, 6.1in, Tensile Strength: 178, Black, 1000pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

6.1

Overall Length (mm)

156

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Outdoor (UV Resistant)

Overall Width (In.)

0.14

Overall Width (mm)

3.4

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

High Temperature

UL Listed (File #E56854)

No

BMEcat - Cross section (mm²)

Intermediate

Length (In.)

6.10

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Thickness In (mm)

0.09 (2.4)

Width In (mm)

0.13 (3.4)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1.25

Thickness (mm)

1.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355880

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1338

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

3.3446

Resources

Catalog Cut Sheets

PLP1.5I-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Strap, Push Mount - PLP CTPLP1.5I--ENG

US English

Related Products