Panduit PLP2S-C Locking Push Mount Ties have an easy-to-use all-in-one wingless design to attach bundles to surfaces in confined spaces. The anchor is pressed into a pre-formed hole and locks in place. Standard cross section, 7.88” (200mm) length. Made of Nylon 6.6, they are natural in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 7.9 |
Overall Length (mm) | 200 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.05 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1.75 |
Maximum Bundle Diameter (mm) | 44.5 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), UL 62275 Compliant (Type 1, 11), RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
UPC | 07498355508 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4739 |
Videos | Premium Cable Ties | English | |
Part Drawings | Push Mount Cable Tie Drawing | English | |
Part Drawings | Push Mount Cable Tie 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |