Pan-Ty® Locking Push Mount Ties use an easy-to-use all-in-one wingless design to attach bundles to surfaces in confined spaces. Plus, with heat stabilized Nylon 6.6 material, it's ideal for temperatures up to 239 degrees. Standard cross section, 7.9in, Tensile Strength: 222, Black, 1000pc.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 7.88 |
Overall Length (mm) | 200 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.05 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1.75 |
Maximum Bundle Diameter (mm) | 44.4 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Recognized (File #E56854), UL 62275 Compliant (Type 1, 11), RoHS Compliant |
For Use With | GTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2 |
Application | High Temperature |
UPC | 07498355931 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2670 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.6700 |
Videos | Premium Cable Ties | English | |
Part Drawings | Push Mount Cable Tie Drawing | English | |
Part Drawings | Push Mount Cable Tie 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |