PLT100B

Cable Ties

Super-Grip® cable tie, miniature cross section, 4.2 (106mm) length, weather resistant nylon 6.6, black - Japan.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

4.2

Overall Length (mm)

106

Maximum Bundle Diameter (In.)

0.9

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Outdoor (UV Resistant)

Minimum Bundle Diameter (In.)

0.03

Minimum Bundle Diameter (mm)

0.8

Overall Width (In.)

0.12

Overall Width (mm)

3

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV-Resistant

Application

General

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Miniature

Length (In.)

4.20

Locking Style

Locking

Material Flammability Rating

HB

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Thickness (In.)

0.04

Thickness (mm)

1.0

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

UV Resistant

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498376915

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1755

Related Products