PLT10LH-L

Cable Ties

Pan-Ty® locking tie, light-heavy cross section, 34.3 (871mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Cross Section

Light-Heavy

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Length In (mm)

34.3 (871)

Thickness In (mm)

0.075 (1.9)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Environment

Plenum

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Min. Loop Tensile Strength (Lbs.)

120

Min. Loop Tensile Strength (N)

534

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Width In (mm)

0.30 (7.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498354188

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1093

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.1859

Resources

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Part Drawings

PAN-TY Locking Cable Tie: SS-5540 Sheet 3

US English

Related Products