Pan-Ty® locking tie, heavy cross section, 43.3 (1100mm) length, nylon 6.6, orange.
Product Type | Premium Cable Tie |
Color | Orange |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 43.3 |
Overall Length (mm) | 1.1 |
Body Width (In.) | 0.35 |
Body Width (mm) | 8.9 |
Body Thickness (In.) | 0.078 |
Body Thickness (mm) | 2 |
Maximum Bundle Diameter (In.) | 13 |
Maximum Bundle Diameter (mm) | 330.2 |
Minimum Bundle Diameter (In.) | 5.5 |
Minimum Bundle Diameter (mm) | 139.7 |
Minimum Loop Tensile Strength (N) | 778 |
Minimum Loop Tensile Strength (lb) | 175 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified, RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH |
Application | General |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354195 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.4529 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 2.2646 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |