Panduit PLT13H-Q Locking Cable Ties are designed to satisfy the needs of general applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Heavy cross section, 43.3" (1100mm) length. Made of Nylon 6.6, are natural in color and come in packages of 25.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 43.3 |
Overall Length (mm) | 1100 |
Body Width (In.) | 0.35 |
Body Width (mm) | 8.9 |
Body Thickness (In.) | 0.078 |
Body Thickness (mm) | 2 |
Maximum Bundle Diameter (In.) | 13 |
Maximum Bundle Diameter (mm) | 330 |
Minimum Bundle Diameter (In.) | 5.5 |
Minimum Bundle Diameter (mm) | 140 |
Minimum Loop Tensile Strength (N) | 778 |
Minimum Loop Tensile Strength (lb) | 175 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified, RoHS Compliant |
Military Cross Reference Number | MS3367-14-9 |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
Part Features | One piece construction provides consistent, reliable performance. Low thread force. |
UPC | 07498354190 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1099 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 2.1976 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |