PLT150B-D

Cable Ties

Super-Grip® cable tie, intermediate cross section, 6.2 (157mm) length, weather resistant nylon 6.6, black, 500 pc. package quantity - Japan.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

6.2

Maximum Bundle Diameter (In.)

1.5

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Outdoor (UV Resistant)

Minimum Bundle Diameter (In.)

0.03

Minimum Bundle Diameter (mm)

0.8

Overall Width (In.)

0.17

Overall Width (mm)

4.3

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Intermediate

CE Compliant

Yes

CSA Certified

Yes

Length (In.)

6.20

Locking Style

Locking

Material Flammability Rating

HB

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Plenum-Rated

No

Thickness (In.)

0.04

Thickness (mm)

1.0

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

UV Resistant

1

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

500

Sub Brand

Super-Grip

Packaging Details

UPC

07498332337

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0628

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

3.1414

Resources

Part Drawings

Japanese 100 Series Pan-Ty Cable Tie

US English

Related Products