PLT1.5I-CJ

Cable Ties

Pan-Ty® locking tie, intermediate cross section, 5.6 (142mm) length, nylon 6.6, natural, 100 pc. package quantity - Japan.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

5.6

Overall Length (mm)

142

Maximum Bundle Diameter (In.)

1.38

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Plenum

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Width (In.)

0.14

Overall Width (mm)

3.6

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.1

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV-Resistant

Application

General

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Intermediate

Length (In.)

5.60

Locking Style

Locking

Material Flammability Rating

V-2

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

MS3367-5-9

Thickness (In.)

0.05

Thickness (mm)

1.1

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

UV Resistant

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498379355

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0001

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.0132

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products