globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pan-Ty® locking tie, miniature cross section, 5.6 (142mm) length, nylon 6.6, gray.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Cable Tie
Sub Brand Pan-Ty®
Color Gray
Environment Plenum
Material Nylon 6.6
Overall Length (In.) 5.6
Overall Length (mm) 142
Body Width (In.) 0.098
Body Width (mm) 2.5
Body Thickness (In.) 0.043
Body Thickness (mm) 1.1
Maximum Bundle Diameter (In.) 1.25
Maximum Bundle Diameter (mm) 31.8
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 115
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant
For Use With GTS-E, GS2B-E, PTS
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Packaging Detail

UPC 07498356026
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.0793
Std. Ctn. Qty. 50000
Std. Ctn. Volume (cf) 3.9670

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}