PLT1.5M-XMR39

Automated Cable Tie

Reel-Fed cable tie for PAT1.5M system, miniature cross section, 5.6 (142mm) length, heat stabilized nylon 6.6, natural.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

5.6

Overall Length (mm)

142

Overall Width (In.)

0.1

Overall Width (mm)

2.5

Maximum Bundle Diameter (In.)

1.31

Minimum Bundle Diameter (In.)

0.02

Minimum Bundle Diameter (mm)

0.5

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

High Temperature

CE Compliant

Yes

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Max. Continuous Use Temperature

239°F (115°C)

Plenum-Rated

No

Style

All-Nylon

Thickness (In.)

0.04

Thickness (mm)

0.9

Type

Automated Cable Tie

UV Resistant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

10,000

Packaging Details

UPC

61305639464

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

1.4359

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.8719

Resources

Part Drawings

Panduit PLT1.5M-XMR 3D Drawing

US English

Related Products