Panduit PLT1M-C00 Locking Cable Ties are designed to satisfy the needs of weather resistant mil spec applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Miniature cross section, 3.9" (99mm) length. Made of Military Spec Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 3.9 |
Overall Length (mm) | 99 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.043 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
Military Cross Reference Number | MS3367-4-0 |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354037 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0236 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2363 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie 3D STP File | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |