PLT1M-C30

Cable Ties

Pan-Ty® locking tie, miniature cross section, 3.9 (99mm) length, heat stabilized nylon 6.6, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Cross Section

Miniature

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.04 (1.1)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-4-11

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

High Temperature

Maximum Bundle Diameter (In.)

0.87

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.1

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354732

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0236

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2363

Resources

Part Drawings

PLT1M Cable Tie: STP File

US English

Catalog Cut Sheets

PAN-TY Cable Ties Heat Stabilized Nylon 6.6

US English

Part Drawings

PAN-TY Cable Tie - PLT Series: SS-5540 Sheet 1

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products