Panduit PLT1M-C71 Locking Cable Ties are designed for harsh environments where a cable tie material is required to hold up to chemical, high radiation, and/or high operating temperature environments. Non-conductive material that is excellent for high temperature applications up to 500 degrees F (260 degrees C). Flammability rating of V-0 with low smoke and toxicity. Miniature cross section, 4.0" (102mm) length. Made of PEEK, are translucent brown in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Translucent Brown |
Environment | Indoor |
Material | PEEK |
Resistance Properties | Chemical-Resistant, High Heat-Resistant, Radiation-Resistant |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.101 |
Body Width (mm) | 2.6 |
Body Thickness (In.) | 0.048 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 156 |
Minimum Loop Tensile Strength (lb) | 35 |
Maximum Operating Temperature (°C) | 260 |
Maximum Operating Temperature (°F) | 500 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
Military Cross Reference Number | MS3367-4-16 |
For Use With | GTS-E, PTS |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498331381 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0237 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2370 |
Product Bulletins | High Temperature Polyetheretherketone (PEEK) Cable Ties and Mount Product Bulletin FRCB34 | English | |
Specification Sheets | Cable Spacer Specification Sheet FRSP37 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing W10035DS_DC | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |