PLT1M-L0

Cable Ties

Pan-Ty® locking tie, miniature cross section, 4.0" (102mm) length, weather resistant nylon 6.6, black.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Maximum Bundle Diameter (mm)

21

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Outdoor (UV Resistant)

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Minimum Insertion Hole Diameter (In.)

NA

Minimum Insertion Hole Diameter (mm)

NA

Maximum Insertion Hole Diameter (In.)

NA

Maximum Insertion Hole Diameter (mm)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Application

General

Cross Section

Miniature

Locking Style

Locking

Plenum-Rated

No

CE Compliant

Yes

CE Marking

Yes

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Length In (mm)

4.00 (102.0)

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Part Features

One-piece, all nylon cable tie accommodate a maxinum bundle diamter of 0.82" (21mm).

Thickness In (mm)

0.036 (0.9)

UL 62275 Compliant (Type 2, 21)

Yes

Width In (mm)

0.10 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498353962

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0868

Resources

Product Bulletins

Telephone Cable Identification Kits CTCB46

US English

Catalog Cut Sheets

PLT1M-L6-10 Product Page

US English

Part Drawings

Pan-Ty Cable Tie, Striped, SS-2333 (R8)

US English

Catalog Cut Sheets

PLT1M-L6-10 Product Page

US English

Related Products