Pan-Ty® locking tie, miniature cross section, 4.0" (102mm) length, nylon 6.6, red.
Product Type | Premium Cable Tie |
Color | Red |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.1 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.036 |
Body Thickness (mm) | 0.9 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22.1 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS |
Application | General |
Part Features | One-piece, all nylon cable tie accommodate a maxinum bundle diamter of 0.82" (21mm). |
UPC | 07498353963 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0043 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0868 |
Product Bulletins | Telephone Cable Identification Kits CTCB46 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |