PLT1M-M10

Cable Ties

Pan-Ty® locking tie, miniature cross section, 3.9 (99mm) length, nylon 6.6, white, bulk package.

Specifications

Material

Nylon 6.6

Color

White

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Plenum

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Cross Section

Miniature

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.04 (1.1)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

General

Maximum Bundle Diameter (In.)

0.87

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.1

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498354967

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0628

Std. Ctn. Qty.

50000

Std. Ctn. Volume (cf)

3.1414

Resources

Part Drawings

PAN-TY Cable Tie - PLT Series: SS-5540 Sheet 1

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products