PLT1M-M60

Cable Ties

Pan-Ty® locking tie, miniature cross section, 3.9 (99mm) length, flame retardant nylon 6.6, black.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

100

Maximum Operating Temperature (°F)

212

Cross Section

Miniature

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 212°F (100°C)

Plenum-Rated

No

Thickness In (mm)

0.04 (1.1)

CE Compliant

Yes

CSA Certified

No

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

Maximum Bundle Diameter (In.)

0.87

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.1

UV Resistant

0

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498354565

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0637

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

1.5932

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

PLT2M-M69 Product Page

US English

Part Drawings

Pan-Ty Flame Retardant Cable Tie, Black, SS-26944 (R5)

US English

Related Products