Panduit PLT1M-M79 Tefzel locking cable ties are designed for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, ultraviolet radiation and extreme temperatures. Ideal for use in nuclear power facilities and chemical processing plants. Low smoke density and excellent flammability rating of UL 94V-0. Miniature cross section, 4.0” (102mm) length. For indoor or outdoor use, made of Tefzel, are natural in color and come in packages of 1000. Available only in Japan.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor/Outdoor |
Material | ETFE |
Resistance Properties | Chemical-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.043 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22 |
Minimum Bundle Diameter (In.) | 0.13 |
Minimum Bundle Diameter (mm) | 3.3 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 170 |
Maximum Operating Temperature (°F) | 338 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
UPC | 07498333291 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0637 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 1.5932 |
Videos | Premium Cable Ties | English | |
Selection Guides | Cable Ties Product Selection Guide | English |