PLT1M-MJ0

Cable Ties

Pan-Ty® locking tie, miniature cross section, 3.9 (99mm) length, weather resistant nylon 6.6, black, 1000 pc. package quantity - Japan.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

3.9

Overall Length (mm)

99

Maximum Bundle Diameter (In.)

0.87

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Outdoor

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Width (In.)

0.1

Overall Width (mm)

2.5

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1.1

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV-Resistant

Application

General

CE Compliant

Yes

CSA Certified

Yes

Cross Section

Miniature

Length (In.)

3.90

Locking Style

Locking

Marker/Flag Tie Labeling Area

NA

Material Flammability Rating

HB

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Plenum-Rated

No

Thickness (In.)

0.04

Thickness (mm)

1.1

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

UV Resistant

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498302994

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0721

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

1.8029

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products