Panduit PLT1M-XMR00 continuously molded cable ties provide constant feeding for high productivity and reduced downtime due to fewer reel changes. Miniature cross section, 4.0” (102mm) cable ties for use with PAT1M4.0 system. Made of Weather Resistant Nylon 6.6, are black in color and come 5,000 ties per reel.
Product Type | Reel-Fed Cable Tie |
Sub Brand | Pan-Ty® |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | PAT1M4.0 System |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.1 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.036 |
Body Thickness (mm) | 0.9 |
Maximum Bundle Diameter (In.) | 0.82 |
Maximum Bundle Diameter (mm) | 20.8 |
Minimum Bundle Diameter (In.) | 0.02 |
Minimum Bundle Diameter (mm) | 0.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Listed, UL Recognized, CSA Certified, CE Compliant, RoHS Compliant |
Military Cross Reference Number | MS3367-4-0 |
Number of Ties per Reel | 5000 |
Application | Reel-fed cable ties for automated tooling |
UPC | 07498356151 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 1.2280 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.4560 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin FRCB9-SA-ENG | English | |
Videos | PAT4.0 System Tool & Tie Offerings Video 16:9 | English | |
Part Drawings | XMR PAN-TY Cable Ties Packaged for Automatic Tools | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English |