obsolete

PLT1M-XMR10

Cable Ties

Reel-Fed cable tie for PAT1M system, miniature cross section, 4.0" (102mm) length, nylon 6.6, white.

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

White

CSA Certified

Yes

Mil. Std. Part Number

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Length (In.)

4.0

Length (mm)

102

Width (In.)

0.100

Width (mm)

2.5

CE Compliant

Yes

CE Marking

Yes

Cross Section

Miniature

Head Height (In.)

0.154

Head Height (mm)

3.9

Head Width (In.)

0.185

Head Width (mm)

4.7

Locking Style

Locking

Max. Bundle Diameter (In.)

0.82

Max. Bundle Diameter (mm)

21

Max. Continuous Use Temperature

185°F (85°C)

Min. Bundle Diameter (In.)

0.02

Min. Bundle Diameter (mm)

0.5

Min. Loop Tensile Strength (Lbs.)

18

Min. Loop Tensile Strength (N)

80

Packaging Method

2 reels of 5 000 ties/ctn.

Plenum-Rated

Yes, for use in plenum or air handling spaces per NEC Sec. 300.22 (C) and (D)

Style

All-Nylon

Thickness (In.)

0.036

Thickness (mm)

0.9

UL 62275 Compliant (Type 2, 21)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10,000

Packaging Details

UPC

07498354366

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

1.2280

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.4560

Resources

Installation Documents

Instructions for Storage and Reconditioning of PLT-XMR Cable Ties

US English

Videos

Robotic Kit Tool Assembly Instructions Video

US English

Videos

Automatic Cable Tie Tool Robotic Integration Kit Video

US English

Catalog Cut Sheets

PLT1M-XMR Product Page

US English

Drawings

Pan-Ty Automatic Cable Ties on a Reel, SS-18422 (R11)

US English

Related Products