Reel-Fed cable tie for PAT1M system, miniature cross section, 4.0 (102mm) length, nylon 6.6, blue.
Product Type | Reel-Fed Cable Tie |
Sub Brand | Pan-Ty® |
Color | Blue |
Environment | Indoor |
For Use With | PAT1M4.0 System |
Material | Nylon 6.6 |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.1 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.036 |
Body Thickness (mm) | 0.9 |
Maximum Bundle Diameter (In.) | 0.82 |
Maximum Bundle Diameter (mm) | 20.8 |
Minimum Bundle Diameter (In.) | 0.02 |
Minimum Bundle Diameter (mm) | 0.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Listed, UL Recognized, CSA Certified, CE Compliant, RoHS Compliant |
Military Cross Reference Number | MS3367-4-6 |
Number of Ties per Reel | 5 |
Application | Used for PAT1M System |
UPC | 07498354363 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 1.2280 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.4560 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin FRCB9-SA-ENG | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Part Drawings | XMR PAN-TY Cable Ties Packaged for Automatic Tools | English | |
Installation Documents | Installation Instructions/Best Practices - Work Instructions for Storage and Reconditioning - XMR Ties | English | |
Cross References | Cable Tie Military Cross Reference | English |