globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit PLT1S-M0 Locking Cable Ties are designed to satisfy the needs of weather resistant applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Standard cross section, 4.8" (122mm) length. Made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 1000.

Specifications

Product Type Premium Cable Tie
Color Black
Environment Indoor/Outdoor
Material Nylon 6.6
Resistance Properties UV-Resistant, Weather-Resistant
Overall Length (In.) 4.8
Overall Length (mm) 122
Body Width (In.) 0.19
Body Width (mm) 4.8
Body Thickness (In.) 0.052
Body Thickness (mm) 1.3
Maximum Bundle Diameter (In.) 1
Maximum Bundle Diameter (mm) 25
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2S, 21S), RoHS Compliant
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PPTS, PTH, STS2, STH2
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Packaging Detail

UPC 07498354006
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.1803
Std. Ctn. Qty. 10000
Std. Ctn. Volume (cf) 1.8029

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}