PLT1S-M38

Cable Ties

Pan-Ty® locking tie, standard cross section, 4.8 (122mm) length, heat stabilized nylon 6.6, brown.

Specifications

Material

Nylon 6.6

Color

Gray

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Cross Section

Standard

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

High Temperature

Maximum Bundle Diameter (In.)

1

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

UV Resistant

0

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498337173

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1803

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

1.8029

Resources

Part Drawings

Pan-Ty Cable Tie, SS-5540 (Pg 2)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products