PLT2.5H-L

Cable Ties

Pan-Ty® locking tie, light-heavy cross section, 9.8 (251mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Plenum

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Cross Section

Light-Heavy

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.07 (1.9)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

2.5

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Width In (mm)

0.30 (7.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498324756

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0317

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3170

Resources

Part Drawings

PAN-TY Locking Cable Tie: SS-5540 Sheet 4

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

PLT1.5I-C Product Page

US English

Related Products