PLT2EH-C

Cable Ties

Pan-Ty® lashing tie, extra-heavy cross section, 9.0 (229mm) length, nylon 6.6, natural.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

9

Overall Length (mm)

229

Minimum Loop Tensile Strength (N)

1112

Minimum Loop Tensile Strength (lb)

250

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Extra-Heavy

Length (In.)

9.00

Locking Style

Locking

Plenum-Rated

No

UV Resistant

No

Thickness In (mm)

0.07 (1.9)

UL 62275 Compliant (Type 2, 21)

Yes

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

2

Part Features

One piece construction provides consistent, reliable performance. Low thread force. Used for heavy duty applications.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354292

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1586

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.5858

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

PAN-TY Lashing Cable Tie: STP File

US English

Part Drawings

PAN-TY Lashing Cable Tie: SS-6512

US English

Catalog Cut Sheets

PLT2EH-C Product Page

US English

Related Products