globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit PLT2S-C55 Locking Cable Ties are designed to satisfy the needs of general applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Standard cross section, 7.4" (188mm) length. Made of Nylon 6.6, are fluorescent green in color and come in packages of 100.

Specifications

Product Type Premium Cable Tie
Color Fluorescent Green
Environment Indoor
Material Nylon 6.6
Overall Length (In.) 7.4
Overall Length (mm) 188
Body Width (In.) 0.19
Body Width (mm) 4.8
Body Thickness (In.) 0.052
Body Thickness (mm) 1.3
Maximum Bundle Diameter (In.) 1.88
Maximum Bundle Diameter (mm) 48
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met RoHS Compliant
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PPTS, PTH, STS2, STH2
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Packaging Detail

UPC 07498334285
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0268
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.2675

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}