PLT2S-C59

Cable Ties

Pan-Ty® locking tie, standard cross section, 7.4 (188mm) length, nylon 6.6, fluorescent pink, standard package.

Specifications

Material

Nylon 6.6

Application

General

Color

Fluorescent Pink

Cross Section

Standard

Locking Style

Locking

Plenum-Rated

No

Length In (mm)

7.4 (188)

Thickness In (mm)

0.052 (1.3)

CE Compliant

Yes

CSA Certified

No

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Environment

Indoor

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Min. Loop Tensile Strength (Lbs.)

50

Min. Loop Tensile Strength (N)

222

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498334286

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0306

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3060

Resources

Part Drawings

Pan-Ty Fluorescent Cable Ties: SS-26476

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products