PLT2S-M300

Cable Ties

Pan-Ty® locking tie, standard cross section, 7.4 (188mm) length, heat stabilized weather resistant nylon 6.6, black.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Plenum

Maximum Installation Temperature (°F)

32

Resistance Properties

UV Resistant

Standards Met

UL Compliant 62275 Type 2, UL Listed #E56854 , Rated for AH-2 Plenum

Application

General

BMEcat - Cross section (mm²)

Standard

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

Maximum Bundle Diameter (In.)

1.88

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.3

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498356362

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2210

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.2098

Resources

Catalog Cut Sheets

PLT1.5I-M300 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Pan-Ty Cable Tie - Heat Stab/Weather Resistant, SS-26331 (R3)

US English

Related Products